Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Integrated cellular IoT module for LTE Cat-M1
  • 3GPP Release 14 (upgradable to release 15)
  • Proven LTE Cat-M1 software stack
  • AT command interface
  • LGA package with 120 pads
    • 16.3 mm x 17 mm x 1.85 mm
  • uSIM Interface
  • Secure enclave & iUICC/ieUICC
  • EAL5+ Secure Element (SE) capable
  • Voltage RF compliance: 2.5 V to 5.5 V
  • Functional voltage range: 2.2 V to 5.5 V
  • RoHS-compliant, halogen-free
  • Supports power class 3 (+23dBm)

Description

The Renesas RYZ024A module is an all-in-one LTE module supporting category M1 which is upgradable to NB1/NB2 with worldwide deployment and roaming capability.

The module comprises an LTE Cat-M1/NB1/NB2 platform and all other elements necessary for a complete LTE modem system. These include an LTE-optimized transceiver, a single complete RF front-end to support LTE Cat-M1/NB bands worldwide, and key interfaces, all in a single compact LGA package. The RYZ024A module includes a carrier-proven LTE Cat-M1 protocol stack and a comprehensive software infrastructure.

Applications

  • Metering (Electricity/Gas/Water, Automated Meter Reading)
  • Smart Home (HVAC, Thermostats)
  • Infrastructure (Charge Poles, Parking Systems)
  • Industry (Pumps)
  • Agriculture
  • Wearables & Trackers
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQMoisture Sensitivity Level (MSL)
RYZ024A000FZ00#HD0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MODULEReel10003

News & Blog Posts

Blog Post
May 26, 2021
Without Wireless, There Is No IoT

Support Communities

  1. RYZ024A Production Status Confirmation

    I would like to know the status of the RYZ024A module since I have seen in this link website that it is Obsolete. What other alternative would you suggest/recommend for 5G connectivity and GPS/GNSS generally the same capabilities as RYZ024A. [Obsolete Status](www.renesas.com/ ...

    Jul 25, 2024

Knowledge Base

  1. Delve into EV Charging Solutions - Is it necessary to build the high-performance EV charger wall box with several modules, carrier boards and add on boards?

    This winning combo allows our customers to quickly create a solution, test the environment and jump-start for their own development. When going into mass production, Renesas can support end customers to develop based on either a monolithic approach or stay modular. Other modules will also be considered for the ...

    Jun 27, 2023
  2. Error occurring during MQTT communication by using a cellular module with FreeRTOS or AzureRTOS

    Last Updated: 03/06/2024 Question: MQTT communication cannot be performed normally with a FreeRTOS or AzureRTOS project by using a cellular module (such as RYZ014A or RYZ024A). The R_Cellular driver returns an error during the MQTT communication ends. Details of the error: The R_CELLULAR_SendSocket ...

    Mar 6, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?