Pitch (mm) | 0.5 |
Lead Count (#) | 48 |
Pkg. Type | HWQFN |
Pkg. Dimensions (mm) | 7 x 7 x 0.8 |
Pkg. Code | pkg_20041 |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | 3A991 |
RoHS (R5F51305ADNE#U0) | EnglishJapanese |
Pb (Lead) Free | Yes |
HTS (US) |
Carrier Type | Tray |
Family Name | RX |
Series Name | RX100 |
Group Name | RX130 |
CPU Architecture | RX |
Main CPU | RXv1 |
Sub CPU | No |
Floating Point Unit | No |
Bit Length | 32 |
Program Memory (KB) | 128 |
Data Flash (KB) | 8 |
RAM (KB) | 16 |
ECC SRAM | No |
Lead Count (#) | 48 |
Pkg. Type | HWQFN |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 7 x 7 x 0.8 |
Number of Supply Voltage(s) (#) | 1 |
Supply Voltage (V) | 1.8 - 5.5 |
I/O Ports | 39 |
DMAC or DTC | DTC |
DMA (ch) | 0 |
Temperature Sensor (ch) (#) | 1 |
Power-On Reset | Yes |
Watchdog Timer (ch) | 1 |
External Memory Bus (bit) | No |
DRAM I/F | No |
3D GPU | No |
Accelerator | No |
Temp. Range | Ta = -40 to +85°C |
External Interrupt Pins (#) | 6 |
LVD or PVD | Yes |
Operating Freq (Max) (MHz) | 32 |
Operating Freq of Sub CPU (Max) | 0 |
Sub-clock (32.768 kHz) | Yes |
On-chip Oscillator | Yes |
Ethernet speed | No |
Ethernet (ch) | 0 |
EtherCat (ch) (#) | 0 |
USB Ports (#) | 0 |
USB FS (host ch/device ch) | ( 0 / 0 ) |
USB HS (host ch/device ch) | ( 0 / 0 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
PCI Express (generation and ch) | No |
SCI or UART (ch) | 4 |
SPI (ch) | 5 |
QSPI (ch) | 0 |
OSPI (ch) | 0 |
I2C (#) | 5 |
I3C (ch) | 0 |
CAN (ch) | 0 |
CAN-FD (ch) | 0 |
Wireless | No |
IrDA | No |
LIN (#) | 0 |
SDHI (ch) | 0 |
High Resolution Output Timer | No |
PWM Output (pin#) | 16 |
32-Bit Timer (ch) | 0 |
16-Bit Timer (ch) (#) | 9 |
8-Bit Timer (ch) | 4 |
Standby operable timer | Yes |
Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
RTC | No |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 10 |
10-Bit A/D Converter (ch) | 0 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Analog Comparator (ch) | 2 |
OPAMP (ch) (#) | 0 |
PGA (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 24 |
Graphics LCD Controller | No |
MIPI Interfaces (DSI) (ch) | 0 |
MIPI Interfaces (CSI) (ch) | 0 |
Camera I/F (Parallel) | No |
Image Codec | No |
2D Drawing Engine | No |
Segment LCD Controller | No |
SSI (ch) | 0 |
Security & Encryption | Unique ID |
Debug Interface | Single-wire Serial |
Moisture Sensitivity Level (MSL) | 3 |
Price (USD) | 1ku | 2.49813 |
12-Bit Timer (ch) | 0 |
32-Bit High Res Timer (ch) | 0 |
ADC | 12-bit x 10-ch |
Asynchronous General Purpose Timer (ch) | 0 |
Bit Size | 32 |
CPU | RXv1 |
DAC | No |
DMA | No |
DTC (ch) | 0 |
Delta-Sigma A/D Converter | No |
Ethernet | No |
Family Name | |
Group Name | |
High-Speed Analog Comparator (ch) | 0 |
Human Machine Interface | Capacitive Sensing Unit 24ch |
Lead Compliant | Yes |
Length (mm) | 7 |
Low-Power Analog Comparator (ch) | 0 |
MIPI Interfaces (DSI/CSI) | 0 |
MOQ | 1 |
Pb (Lead) Free | Yes |
SPI (#) | 5 |
Tape & Reel | No |
Thickness (mm) | 0.8 |
Timer | 8-bit x 4-ch, 16-bit x 8-ch |
UART (#) | 4 |
USBFS (ch) | 0 |
USBHS (ch) | 0 |
Width (mm) | 7 |
The RX130 Group integrates a built-in max. 36-channel capacitive touch sensor. The capacitive touch sensor uses an improved detection method compared to previous products and so has vastly improved noise immunity, sensitivity and water resistance. As a result, malfunctions have been reduced, and touch keys are now able to be applied to a variety of materials like e.g. wood, other than the typical acrylic or glass: The RX130 touch feature is an ideal fit for consumer electronics products that are used in wet environments such as in the kitchen or bath. The RX130 Group has a lot of built-in functional safety hardware, and can easily support the IEC/UL 60730 safety standard for consumer electronics. The RX130 operates at a maximum voltage of up to 5.5V. So it is suitable for applications such as home appliances (washing machine, IH cooking heater) with touch panel function.