Skip to main content
Renesas Electronics Corporation
Low Input DC/Single Transistor Output Photocouplers (Optocouplers)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)5
CTR400
CTR (Max)%400
CTR (min)%100
CTR Range (%)100 - 100
Channels (#)1
Creepage Distance (mm)8.2
IC @25 °C (A)0.04
IC max (mA)40
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2030 Dec
MOQ20
Price (USD)$0.78458
SW tf Typ. (µs)5
SW tr Typ. (µs)4
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsRobot controller, Industrial inverter, AC Servo, PLC, Measurement equipment, Power supply
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)40
VCEO max (mA)40
tf (Typical) (µs)5

Description

The RV1S2211A is an optically coupled isolator containing a GaAs light emitting diode and an NPN siliconphototransistor. This package is very small and thin with long creepage distance(8. 2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.