Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fast response 
  • Best-in-class signal-to-noise ratio
  • High operating temperature
  • System design support with cost-optimized BoM and FW / algorithm support
  • Single and dual channel detectors

Description

The RTD120 (single-channel) and RTD120D (dual-channel) Silicon Based Thermopile Detectors provide low cost high output sensing solutions in a TO-5 package. Time constant of 25ms with Nitrogen encapsulation gas. Delivers a very low Temperature Coefficient of Responsivity of -0.04%/C. These detectors have a very short thermal shock response to ambient temperature change.

Applications

  • Non-contact temperature
  • Fire suppression
  • Horizon sensor
  • Gas analysis
Part NumberStatusSamplesStockPackageLead Count (#)DescriptionFunctionTemp. Range (°C)Carrier Type
RH5Z1210D20GZO#ADOObsoleteN/AIn StockTO5#RTD120 Thermopile Gas Detector CO2 Single ChannelSingle-channel silicon-based thermopile detector-40 to 85°CTray
RH5Z1222D20GZO#ADOObsoleteN/AIn StockTO5#RTD120D Thermopile Gas Detector CO2 Dual ChannelDual-channel silicon-based thermopile detector-40 to 85°CTray

Support Communities

  1. the quesition about CO2 senser

    currently,according the official of renesas information, RTD120D is obsolete,; but I want some files about RTD120D, for example , Detector Board  SCH in the RTD120D-EVK thank you

    Nov 5, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?