Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Integrated with 700V, 480mΩ GaN FET
  • External supplemental output over-voltage protection
  • Adaptive soft‑start for smooth start‑up into 330µF to 6,000µF loads at 9V+ outputs
  • Integrated protections: output short‑circuit, output over‑voltage, and output over‑current
  • User‑configurable light‑load mode for optimized dynamic response and no‑load power
  • <75mW no‑load power consumption at 230VAC in typical 24W designs
  • PrimAccurate primary‑side regulation eliminates optocouplers
  • Optimized 79kHz maximum PWM frequency with quasi‑resonant operation for improved size, efficiency, and noise
  • EZ‑EMI design improves manufacturability and EMI margin
  • Adaptive PWM/PFM multi‑mode control for higher efficiency
  • Five‑level cable‑drop compensation
  • Tight constant‑voltage regulation with optional constant‑current support
  • SmartDefender hiccup protection for soft‑short conditions
  • Optional internal over‑temperature protection
  • No audible noise across the full operating range
  • QFN 8×8 package

Description

The RRW21115 is a System‑in‑Package (SiP) product that integrates a 700V SuperGaN® FET with a high‑performance digital AC/DC primary‑side regulation (PSR) flyback controller. A configurable light‑load mode allows designers to optimize the system for ultra‑low no‑load power consumption or fast transient response through a single external resistor. Operating in quasi‑resonant mode, the device delivers high efficiency at heavy loads while minimizing external component count, simplifying EMI design, and reducing overall bill‑of‑materials cost.

PrimAccurate primary‑side regulation removes the need for secondary‑side feedback components and maintains excellent line and load regulation. The digital control architecture eliminates external loop‑compensation components and uses pulse‑by‑pulse waveform analysis to achieve a faster dynamic response than traditional approaches. A built‑in power‑limit function supports transformer optimization across universal off‑line input ranges, and the RRW21115 is typically used for applications around 25W.

The device enables high average active efficiency and no‑load power consumption below 75mW. Soft‑start functionality ensures smooth startup into large capacitive loads at any output voltage, making it well‑suited for networking and monitor adapter designs.

The RRW21115 incorporates internal and external over‑voltage protection, with the external path providing supplemental output OVP for additional system protection.

Parameters

AttributesValue
Topology CharacteristicPSR Flyback
Control ModePrimary-Side Regulation with Adaptive MMC
UVLO Rising (V)13.7
UVLO Falling (V)6.4
VBIAS (Max) (V)18
PWMs (#)1
Output Power Max (W)25
Switching Frequency (KHz)79 - 79
Controller / IntegratedIntegrated
Advanced FeaturesSuperGaN Integrated
Simulation Model AvailableNo
Temp. Range (°C)-40 to +150°C
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
QFN8x88 x 8 x 0.8522

Product Comparison

RRW21115RRW21111RRW21112
Control ModePrimary-Side Regulation with Adaptive MMCPrimary-Side Regulation with Adaptive MMCPrimary-Side Regulation with Adaptive MMC
Output Power Max (W)256545
PWMs (#)111

Applications

  • Power Adapters for Network Devices and Monitors
  • Universal AC/DC Adapters (Up to 25W)
  • Auxiliary Power
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Control ModeSwitching Frequency (KHz)VBIAS (Max) (V)Temp. Range (°C)
RRW21115-113ActiveAvailableIn StockRoHS:EN
RoHS:JA
QFN8x81u | $1.0622#Tape & Reel3Primary-Side Regulation with Adaptive MMC79 - 7918V-40 to +150°C
RRW21115-153ActiveAvailableIn StockRoHS:EN
RoHS:JA
QFN8x81u | $1.0622#Tape & Reel3Primary-Side Regulation with Adaptive MMC79 - 7918V-40 to +150°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?