| CAD Model: | View CAD Model |
| Pkg. Type: | MSOP-EP |
| Pkg. Code: | M2E |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RRP58000-SH0) | Download |
| Pkg. Type | MSOP-EP |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | JAPAN |
| Drop Out Voltage (Typical) | 0.8 |
| Enable/Shutdown | Yes |
| External Bias | No |
| Fixed Output Voltage Option | No |
| IOUT (A) | 0.05 |
| Input Voltage (Max) (V) | 80 |
| Input Voltage (Min) (V) | 3.5 |
| Length (mm) | 3 |
| MOQ | 1960 |
| Noise (10Hz to 100kHz) (μVrms) | 200 |
| O/P Voltage Accuracy (±%) | 2.5 |
| Output Current 1 (Max) (A) | 0.05 |
| Output Voltage (Max) (V) | 15 |
| Output Voltage (Min) (V) | 1.24 |
| PGOOD Output | No |
| PSRR (db) | 75 |
| Parametric Category | Linear Regulators (LDO) |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.00 |
| Quality Level | Standard |
| Reference Output Voltage (V) | 1.24 |
| Temp. Range (°C) | -40 to +85°C |
| Width (mm) | 3 |
The RRP58000 is a low-quiescent current, adjustable output voltage low-dropout regulator capable of sourcing up to 50mA to a load.
The LDO has a wide input voltage range of up to 80V. The output voltage is adjustable with external feedback resistors anywhere from 1.24V to 15V. The LDOs feature a ±2.5% output voltage accuracy (over line, load, and temperature), input UVLO with hysteresis, enable control, internal current limit, and over-temperature shutdown protection with hysteresis.