| CAD Model: | View CAD Model |
| Pkg. Type: | MODULE |
| Pkg. Code: | MN0009AA |
| Lead Count (#): | 9 |
| Pkg. Dimensions (mm): | 40.8 x 19.7 x 9.1 |
| Pitch (mm): | 2.54 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MODULE |
| Lead Count (#) | 9 |
| Carrier Type | Tray |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Function | Single-Channel NDIR CO2 Sensor with Humidity and Temperature |
| Length (mm) | 40.8 |
| MOQ | 540 |
| Pitch (mm) | 2.54 |
| Pkg. Dimensions (mm) | 40.8 x 19.7 x 9.1 |
| Price (USD) | $16.6194 |
| Qty. per Carrier (#) | 60 |
| Qty. per Reel (#) | 0 |
| Tape & Reel | No |
| Thickness (mm) | 9.1 |
| Width (mm) | 19.7 |
The RRH47000 is a single-channel nondispersive infrared (NDIR) CO2 module featuring a highly accurate sensor for CO2 measurement, along with a world-class humidity and temperature sensor, all in a compact package. This module delivers high performance and complies with various CO2 regulatory standards, including California Title 24 Building Energy Efficiency Standards, RESET, WELL, and ASHRAE.