Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Nch Single Power Mosfet 200V 0.4A 6700Mohm Mpak/Sc-59

Package Information

CAD Model:View CAD Model
Pkg. Type:MPAK
Pkg. Code:pkg_6113
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)30
ID (A)0.4
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.8
Pkg. Dimensions (mm)2 x 3 x 1.4
Pkg. TypeMPAK
Qg typ (nC)1.8
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)6700
RDS (ON) (Typical) @ 10V / 8V (mohm)5000
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)200
VGSS (V)30
Vgs (off) (Max) (V)4.5
Width (mm)3

Description

The RQK2001HQDQA is a Nch Single Power Mosfet 200V 0.4A 6700Mohm Mpak/Sc-59.