| CAD Model: | View CAD Model |
| Pkg. Type: | LSOP |
| Pkg. Code: | pkg_8804 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.0 x 2.95 x 1.1 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Device Functions | System Monitor, Power supply |
| Family Name | Application Specified Reset IC |
| Function | CMOS Dual |
| Lead Compliant | Yes |
| MOQ | 3000 |
| Output Format | Open drain |
| Parametric Category | Voltage Supervisor & Reset ICs |
| Pkg. Type | LSOP |
| Tape & Reel | No |
| Target applications | Peripheral for PC & MCU, Digital Consumer |
Support is limited to customers who have already adopted these products.