Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Single-function Reset IC

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (RNA51951BUP#H1)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeYes
Device Functions"System Monitor, Power supply"
Family NameSinglefunction Reset IC
FunctionSingle
Lead CompliantYes
MOQ1000
Output FormatOpen collector
Parametric CategoryVoltage Supervisor & Reset ICs
Tape & ReelNo
Target applications"Peripheral for PC & MCU, Digital Consumer"

Description

Support is limited to customers who have already adopted these products.