Skip to main content
Renesas Electronics Corporation
32Mb Advanced LPSRAM (2M word × 16bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA(48)
Pkg. Code:pkg_11618
Lead Count (#):48
Pkg. Dimensions (mm):8 x 8 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Access Time (ns)55
Density (Kb)32000
Lead CompliantYes
Lead Count (#)48
Length (mm)8
MOQ1
Memory Capacity (kbit)32000
Memory Density32
Organization2M x 16
Organization (bit)x 16
Organization (kword)2000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)8 x 8 x 1.2
Pkg. TypeFBGA(48)
Price (USD)$59.2606
RemarksDual Chip Select (CS1#, CS2)
Replacement RemarkChange in generation from 0.15 um to 0.11 um
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)8

Description

The RMWV3216A Series is a family of 32-Mbit static RAMs organized 2, 097, 152-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMWV3216A Series has realized higher density, higher performance and low power consumption. The RMWV3216A Series offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is offered in 48-ball fine pitch ball grid array.