Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single 3V supply: 2.7V to 3.6V
  • Access time: 55ns (max.)
  • Current consumption: Standby: 1.0µA (typ.)
  • Common data input and output Three state output
  • Directly TTL compatible All inputs and outputs
  • Battery backup operation

Description

The RMWV3216A Series is a family of 32-Mbit static RAMs organized 2, 097, 152-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMWV3216A Series has realized higher density, higher performance and low power consumption. The RMWV3216A Series offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is offered in 48-ball fine pitch ball grid array.

Applied Filters: