Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single 3V supply: 2.4V to 3.6V
  • Access time:
    • Power supply voltage from 2.7V to 3.6V: 45ns (max.)
    • Power supply voltage from 2.4V to 2.7V: 55ns (max.)
  • Current consumption:
    • Standby: 0.45µA (typ.)
  • Equal access and cycle times
  • Common data input and output: Three-state output
  • Directly TTL compatible: All inputs and outputs
  • Battery backup operation

Description

The RMLV0808BGSB  is an 8-Mbit static RAM organized as 1, 048, 576-word × 8-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMLV0808BGSB realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 44-pin TSOP (II) package.

Parameters

AttributesValue
Memory Density8
Organization1M x 8
Access Time (ns)45
Supply Voltage (V)2.4 - 3.6
Temp. Range (°C)-40 to +85

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOP(44)18 x 10 x 1.2440.8

Applied Filters: