| CAD Model: | View CAD Model |
| Pkg. Type: | LSSOP |
| Pkg. Code: | pkg_11839 |
| Lead Count (#): | 30 |
| Pkg. Dimensions (mm): | 9.85 x 6.1 x 1.4 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0020 |
| RoHS (R7F100GAF2DSP#AA0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| Carrier Type | Bulk (Tray) |
| Family Name | RL78 |
| Series Name | RL78/G2x |
| Group Name | G23 |
| CPU Architecture | RL78 |
| Main CPU | RL78-S3 |
| Sub CPU | No |
| Floating Point Unit | No |
| Bit Length | 16 |
| Program Memory (KB) | 96 |
| Data Flash (KB) | 8 |
| RAM (KB) | 12 |
| ECC SRAM | No |
| Lead Count (#) | 30 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 9.85 x 6.1 x 1.4 |
| Number of Supply Voltage(s) (#) | 1 |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 26 |
| DMAC or DTC | DTC |
| DMA (ch) | 0 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | Yes |
| Watchdog Timer (ch) | 1 |
| External Memory Bus (bit) | No |
| DRAM I/F | No |
| 3D GPU | No |
| Accelerator | No |
| MOQ | 1 |
| Temp. Range (°C) | Ta = -40 to +85 |
| External Interrupt Pins (#) | 6 |
| LVD or PVD | Yes |
| Operating Freq (Max) (MHz) | 32 |
| Sub-clock (32.768 kHz) | Yes |
| On-chip Oscillator | Yes |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 3 |
| SPI (ch) | 3 |
| QSPI (ch) | 0 |
| OSPI (ch) | 0 |
| I2C (#) | 4 |
| I3C (ch) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 1 |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 7 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 8 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 1 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 8 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 2 |
| Analog Comparator (ch) | 2 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 2 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| Security & Encryption | Unique ID, TRNG |
| Debug Interface | Single wire serial |
| Moisture Sensitivity Level (MSL) | 3 |
| 12-Bit Timer (ch) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| ADC | 12-bit/10-bit/8-bit x 8-ch |
| Application | General Purpose |
| Asynchronous General Purpose Timer (ch) | 0 |
| Bit Size | 16 |
| CPU | RL78 |
| DAC | 8-bit x 2-ch |
| DMA | No |
| DTC (ch) | 0 |
| Delta-Sigma A/D Converter | No |
| Ethernet | No |
| Family Name | RL78 |
| Group Name | G23 |
| High-Speed Analog Comparator (ch) | 0 |
| Human Machine Interface | Capacitive Sensing Unit 2ch |
| Lead Compliant | Yes |
| Length (mm) | 9.85 |
| Low-Power Analog Comparator (ch) | 2 |
| NPU | No |
| PLL | No |
| Pb (Lead) Free | Yes |
| Pkg. Type | LSSOP |
| Price (USD) | $2.24 |
| SPI (#) | 3 |
| Suggested Kits | FPB RL78/G23-64p,FPB RL78/G23-64p |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Timer | 16-bit x 8-ch, 32-bit x 1-ch |
| UART (#) | 3 |
| USB | No |
| USBFS (ch) | 0 |
| USBHS (ch) | 0 |
| Width (mm) | 6.1 |
The RL78/G23 microcontroller group is a new generation of the RL78 family of microcontrollers, with 41μA/MHz CPU operation. The RL78/G23 group has the industry’s lowest power consumption with 210nA at stop (4KB SRAM retention), and a snooze mode sequencer which significantly reduces power consumption during intermittent operation. The RL78/G23 group features a wide operating voltage range of 1.6V to 5.5V at up to 32MHz, a broad range of package pin counts from 30 pins to 128 pins, and up to 768KB of flash memory. In addition to enhanced analog and security features, it also incorporates logic and event link controllers (ELCL) and the first capacitive touch sensing unit (CTSU2L) in the RL78 family. A rich development environment is also provided for the RL78/G23, including a fast prototyping board. This board allows users to write and debug programs with an easy-to-use GUI, by simply connecting a USB cable and a smart configurator without any additional tools required. The RL78/G23 is compatible with the existing RL78 family and can be a seamless replacement, making it suitable for a wide range of applications, from home appliance and consumer electronics to industrial equipment.