Skip to main content
Renesas Electronics Corporation
Compact, Low Pin Count Microcontrollers with Capacitive Touch Sensor Unit, Ideal for Home Appliances and High-Temperature Environments

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:pkg_11835
Lead Count (#):10
Pkg. Dimensions (mm):4.4 x 3.6 x 1.45
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.31.0020
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Tray (Tray)
Family NameRL78
Series NameRL78/G1x
Group NameG16
CPU ArchitectureRL78
Main CPURL78-S2
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)16
Data Flash (KB)1
RAM (KB)2
ECC SRAMNo
Lead Count (#)10
Pkg. TypeLSSOP
Pitch (mm)0.65
Pkg. Dimensions (mm)4.4 x 3.6 x 1.45
Number of Supply Voltage(s) (#)1
Supply Voltage (V)2.4 - 5.5
I/O Ports8
DMAC or DTCNo
DMA (ch)0
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ490
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)8
LVD or PVDYes
Operating Freq (Max) (MHz)16
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)1
SPI (ch)1
QSPI (ch)0
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)2
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)4
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)1
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)3
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Debug InterfaceSingle wire serial
Moisture Sensitivity Level (MSL)3
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
ADC10-bit/8-bit x 4-ch
ApplicationGeneral Purpose
Bit Size16
CPURL78
DACNo
DMANo
Delta-Sigma A/D ConverterNo
EthernetNo
Family NameRL78
Group NameG16
Human Machine InterfaceCapacitive Sensing Unit 3ch
Lead CompliantYes
Length (mm)4.4
NPUNo
Pb (Lead) FreeYes
Price (USD)$0.63141
SPI (#)1
Tape & ReelNo
Thickness (mm)1.45
Timer12-bit x 1-ch, 16-bit x 8-ch
UART (#)1
USBNo
Width (mm)3.6

Description

The RL78/G16 microcontroller is a general-purpose microcontroller with capacitive touch channels and a 16 MHz operating frequency. There is a broad lineup of touch microcontrollers available, including Renesas' smallest 10-pin package. It is also equipped with functional safety-compliant hardware to support the acquisition of IEC/UL60730 certification, the safety standard for home appliances. In addition, it has a high precision (±1.0%) high-speed on-chip oscillator, data flash, a rich serial interface, and a comparator built in, making it ideal for compact applications that need space savings. The RL78/G16 development environment is available and includes an evaluation board (Fast Prototyping Board) which enables writing/debugging of programs without additional tools simply by connecting a USB cable, a Smart Configurator which facilitates design with GUI, a capacitive touch evaluation system (evaluation board and QE for Capacitive Touch, a development support tool for capacitive touch sensors), and an Arduino library, etc. It is also compatible with the existing RL78 Family and can be a seamless replacement, making it suitable for a wide range of applications from home appliances and consumer electronics to industrial equipment.