Pitch (mm) | 0.65 |
Lead Count (#) | 20 |
Pkg. Dimensions (mm) | 6.5 x 4.4 x 1.2 |
Pkg. Code | pkg_11909 |
Pkg. Type | TSSOP |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | 3A991.a.2 |
HTS (US) | 8542.31.0020 |
RoHS (R5F1006AASM#50) | EnglishJapanese |
Pb (Lead) Free | Yes |
Carrier Type | Tape & Reel |
Family Name | RL78 |
Series Name | RL78/G1x |
Group Name | G13 |
CPU Architecture | RL78 |
Main CPU | RL78-S2 |
Sub CPU | No |
Floating Point Unit | No |
Bit Length | 16 |
Program Memory (KB) | 16 |
Data Flash (KB) | 4 |
RAM (KB) | 2 |
ECC SRAM | No |
Lead Count (#) | 20 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 6.5 x 4.4 x 1.2 |
Number of Supply Voltage(s) (#) | 1 |
Supply Voltage (V) | 1.6 - 5.5 |
I/O Ports | 16 |
DMAC or DTC | DMAC |
DMA (ch) | 2 |
Temperature Sensor (ch) (#) | 1 |
Power-On Reset | Yes |
Watchdog Timer (ch) | 1 |
External Memory Bus (bit) | No |
DRAM I/F | No |
3D GPU | No |
Accelerator | No |
Temp. Range | Ta = -40 to +85°C |
External Interrupt Pins (#) | 3 |
LVD or PVD | Yes |
Operating Freq (Max) (MHz) | 32 |
Operating Freq of Sub CPU (Max) | 0 |
Sub-clock (32.768 kHz) | No |
On-chip Oscillator | Yes |
Ethernet speed | No |
Ethernet (ch) | 0 |
EtherCat (ch) (#) | 0 |
USB Ports (#) | 0 |
USB FS (host ch/device ch) | ( 0 / 0 ) |
USB HS (host ch/device ch) | ( 0 / 0 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
PCI Express (generation and ch) | No |
SCI or UART (ch) | 2 |
SPI (ch) | 2 |
QSPI (ch) | 0 |
OSPI (ch) | 0 |
I2C (#) | 2 |
I3C (ch) | 0 |
CAN (ch) | 0 |
CAN-FD (ch) | 0 |
Wireless | No |
IrDA | No |
LIN (#) | 0 |
SDHI (ch) | 0 |
High Resolution Output Timer | No |
PWM Output (pin#) | 2 |
32-Bit Timer (ch) | 0 |
16-Bit Timer (ch) (#) | 8 |
8-Bit Timer (ch) | 0 |
Standby operable timer | No |
Asynchronous General Purpose Timer / Interval Timer (ch) | 1 |
RTC | Yes |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 0 |
10-Bit A/D Converter (ch) | 6 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Analog Comparator (ch) | 0 |
OPAMP (ch) (#) | 0 |
PGA (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | No |
MIPI Interfaces (DSI) (ch) | 0 |
MIPI Interfaces (CSI) (ch) | 0 |
Camera I/F (Parallel) | No |
Image Codec | No |
2D Drawing Engine | No |
Segment LCD Controller | No |
SSI (ch) | 0 |
Security & Encryption | No |
Debug Interface | Single wire serial |
Moisture Sensitivity Level (MSL) | 3 |
Country of Assembly | Taiwan |
Country of Wafer Fabrication | Japan |
Price (USD) | 1ku | 0.71268 |
12-Bit Timer (ch) | 0 |
32-Bit High Res Timer (ch) | 0 |
ADC | 10-bit x 6-ch |
Asynchronous General Purpose Timer (ch) | 0 |
Bit Size | 16 |
CPU | RL78 |
DMA | Yes |
DTC (ch) | 0 |
Delta-Sigma A/D Converter | No |
Ethernet | No |
Family Name | |
Group Name | |
High-Speed Analog Comparator (ch) | 0 |
Lead Compliant | Yes |
Length (mm) | 6.5 |
Longevity | 2035 Dec |
Low-Power Analog Comparator (ch) | 0 |
MIPI Interfaces (DSI/CSI) | 0 |
MOQ | 2500 |
PLL | No |
Pb (Lead) Free | Yes |
Pkg. Type | TSSOP |
SPI (#) | 0 |
Suggested Kits | |
Tape & Reel | No |
Thickness (mm) | 1.2 |
Timer | 8-bit x 4-ch, 16-bit x 8-ch |
UART (#) | 2 |
USBFS (ch) | 0 |
USBHS (ch) | 0 |
Width (mm) | 4.4 |
The RL78/G13 microcontrollers balance the industry's lowest level of consumption current (CPU: 66 μA/MHz, standby (STOP): 230 nA) and a high performance of 43.2 DMIPS (32 MHz). They have an on-chip oscillator, data flash, A/D converter, and more. Built-in safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). These microcontrollers can be used in a wide variety of applications from home and consumer appliances to industrial equipment.