Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low forward voltage (VF) = 1.7V typ. (at IF = 200A, Tc = 25 °C)
  • Fast recovery (soft recovery)
  • Reverse recovery time (trr) = 110ns typ. (at IF = 100A, di/dt = 100A/µs, Tc = 25 °C)

Description

The RJU65F28DWA is a high-performance fast recovery diode with a forward current of 200A, forward voltage of 1.7V to 2.2V, reverse current of 2µA, a repetitive peak reverse voltage of 650V, and a 110ns recovery time.

Applications

  • Inverters
Part NumberStatusSamplesStockRoHSPackagePb (Lead) Free
RJU65F28DWA-00#W0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
PackageNo
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?