Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 750V Trench & field stop high AE4 technology
  • Low collector to emitter saturation voltage (1.4V typ.)
  • Low Switching loss
  • Easy paralleling by internal Rg
  • AEC Q101 (HTRB, HTGB) qualified

Description

Renesas' AE4 IGBTs for automotive applications use a unique trench gate configuration in its process structure. These devices achieve low saturation voltage without sacrificing robustness and also have low switching losses. This 750 V/300 A IGBT is optimized for high-power applications such as hybrid and electric vehicle drive inverters.

Applications

  • Hybrid and electric vehicle inverter
Part NumberStatusSamplesStockPackagePb (Lead) Free
RJP6831JWS-00#W0ObsoleteN/AOut of StockSawn WaferNo
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?