Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
IGBT for Inverter Applications

Package Information

Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
RoHS (RJP65D03DWT-80#X0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeNo
Channels (#)1
IC @100 °C (A)15
IC @25 °C (A)30
Lead CompliantNo
MOQ1
Nch/PchNch
Series Name65Dxx Series
Tape & ReelNo
VCE (sat) (V)1.45
VCES (V)650
tf (Typical) (µs)0.19
tsc (μs)3

Description

Support is limited to customers who have already adopted these products.

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.