Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Renesas generation 7th Trench IGBT
  • Low collector to emitter saturation voltage VCE(sat) = 1.55V typ. (at IC = 150A, VGE = 15V, Tc = 25 °C)
  • Moderate speed switching
  • Short circuit withstands time (10μs min.)

Description

The RJP1CS27DWS is a 1250V, 150A, trench insulated-gate bipolar transistor (IGBT) with a low collector to emitter saturation voltage. It is available in a Sawn wafer package type.

Applications

  • Inverters
Part NumberStatusSamplesStockRoHSPackagePb (Lead) Free
RJP1CS27DWS-80#W0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SawnNo
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?