Skip to main content
Renesas Electronics Corporation

Features

  • Low on-state resistance
    RDS(on) = 0.96 Ω typ. (ID = 3 A, VGS = 10 V, Ta = 25°C)
  • High speed switching

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-252 / DPAK
Gate LevelStandard
VDSS (Max) (V)500
ID (A)6
RDS (ON) (Max) @10V (mohm)1300
Pch (W)65
Ciss (Typical) (pF)600
Series NameRJK Series

Package Options

Pkg. TypeLead Count (#)
MP-3A3

Applied Filters: