Skip to main content
Nch Single Power Mosfet 450V 4A 2300Mohm Mp-3A/To-252

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3A
Pkg. Code:pkg_8805
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Country of AssemblyCHINA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)280
ID (A)4
Lead CompliantNo
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)40.3
Pkg. TypeMP-3A
Qg typ (nC)9
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2300
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)450
VGSS (V)30
Vgs (off) (Max) (V)4.5

Description

The RJK4532DPD is a Nch Single Power Mosfet 450V 4A 2300Mohm Mp-3A/To-252.