Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Very low on-resistance
    RDS(on) = 0.038 Ω typ. (at ID = 12.5 A, VGS = 10 V, Ta = 25 °C)
  • Low gate charge
    Qg = 37 nC typ. (at VDD = 120 V, VGS = 10 V, ID = 25 A, Ta = 25 °C)
  • Low leakage current
  • High speed switching

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
RJK1575DPA-00#J5ALast Time BuyAvailableIn StockWPAK(3F)1ku | $1.3538#Embossed Tape1YesMalaysiaJapan
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?