Features
- High speed switching
- Capable of 4.5 V gate drive
- Low drive current
- High density mounting
- Low on-resistance
RDS(on) = 6.2 mΩ typ. (at VGS = 10 V) - Pb-free
- Halogen-free
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Application Block Diagrams
| USB PD Charger Battery Management High-efficiency USB PD charger battery management system supports up to 240W, multi-cell packs, and fuel gauging. | |
| Versatile Motor Control for Power Tools MCU-powered motor control boosts performance, simplifies design, and enhances power tool efficiency. |
Applied Filters:
Loading