Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low collector to emitter saturation voltage VCE(sat) = 1.6 V typ. (at IC = 50 A, VGE = 15 V, Ta = 25°C)
  • Built in fast recovery diode in one package
  • Trench gate and thin wafer technology
  • High-Speed switching tf = 80 ns typ. (at CC = 300 V, VGE = 15 V, IC = 50 A, Rg = 10 Ω, Tj = 125°C, inductive load)

Description

The RJH65S04DPQ-A0 is a 650V 100A Single Insulated-Gate Bipolar Transistor (IGBT) for inverter applications.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
RJH65S04DPQ-A0#T0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-247A3#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?