| CAD Model: | View CAD Model |
| Pkg. Type: | HSON |
| Pkg. Code: | pkg_7528 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5.4 x 5 x 1.45 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RJF0628JNS-00#Q7) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| Pkg. Type | HSON |
| Standard Pkg. Type | SO8-FL 5x6 BSC |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Application | Automotive Use |
| Automotive Qual. | Yes |
| Channels (#) | 1 |
| Channels per device (#) | 1 |
| Function | Thermal FETs |
| Gate Level | Logic |
| ID (A) | 10 |
| Id max @ 25°C (A) | 10 |
| Lead Compliant | No |
| Lead Count (#) | 8 |
| Length (mm) | 5.4 |
| MOQ | 2500 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pb (Lead) Free | Yes |
| Pch (W) | 40 |
| Pkg. Dimensions (mm) | 5.4 x 5 x 1.45 |
| Price (USD) | $1.19187 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V (mohm) | 75 |
| RDS (ON) (Max) @4.5V (mohm) | 100 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 63.8 |
| RDS (on) (Max) @4V to 4.5V (mohm) | 100 |
| RDS (on) (Max) @8V to 10V (mohm) | 75 |
| RDS (on) (ohm) typ. @4V to 4.5V (mohm) | 81 |
| RDS (on) (ohm) typ. @8V to 10V (mohm) | 63.8 |
| Series Name | Thermal FETs |
| Simulation Model Available | Yes |
| Tape & Reel | No |
| Thickness (mm) | 1.45 |
| VDSS (Max) (V) | 60 |
| Vgs (off) (Max) (V) | 2.1 |
| Width (mm) | 5 |
This FET has overtemperature shut-down capability sensing for junction temperature. This FET also has a built-in overtemperature shut-down circuit in the gate area, and circuit operation to shut down the gate voltage in case of high junction temperature caused by excessive power consumption, overcurrent, etc.