Features
- Nch/Pch: Nch
- Number of channels: Single
- Automotive: YES
- VDSS (V): 60
- ID (A): 30
- RDS (ON) (mohm) max. @4V to 4.5V: 40
- RDS (ON) (ohm) typ. @4V to 4.5V: 30
- RDS (ON) (mohm) max. @8V to 10V: 30
- RDS (ON) (ohm) typ. @8V to 10V: 21
- Pch (W): 40
- Tsd (°C) typ: 175
- Package Type: DPAK(S)
- AEC-Q101 Compliant
Description
The RJF0619JPD is an N channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-252 / DPAK |
| Gate Level | Logic |
| VDSS (Max) (V) | 60 |
| ID (A) | 30 |
| RDS (ON) (Max) @10V (mohm) | 30 |
| RDS (ON) (Max) @4.5V (mohm) | 40 |
| Pch (W) | 40 |
| Series Name | Thermal FETs |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| DPAK(S) | 4 |
Applications
- Body lighting heater
- Power train application
- 24V automotive electronic equipment
Applied Filters: