Features
- Nch/Pch: Nch
- Number of channels: Single
- Automotive: YES
- VDSS (V): 60
- ID (A): 40
- RDS (ON) (mohm) max. @4V to 4.5V: 25
- RDS (ON) (ohm) typ. @4V to 4.5V: 17
- RDS (ON) (mohm) max. @8V to 10V: 19
- RDS (ON) (ohm) typ. @8V to 10V: 12
- Pch (W): 50
- Tsd (°C) typ: 175
- Package Type: LDPAK(S)(1)
- AEC-Q101 Compliant
Description
The RJF0618JPE is an N channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-263 / D2PAK |
| Gate Level | Logic |
| VDSS (Max) (V) | 60 |
| ID (A) | 40 |
| RDS (ON) (Max) @10V (mohm) | 19 |
| RDS (ON) (Max) @4.5V (mohm) | 25 |
| Pch (W) | 50 |
| Series Name | Thermal FETs |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| LDPAK(S)-(1) | 4 |
Applications
- Body lighting heater
- Power train application
- 24V automotive electronic equipment
Applied Filters: