Warning message
Please log in or register to access this secure document.
Features
- Logic level operation (5V to 6V gate drive)
- Built-in over-temperature shut-down circuit
- High endurance capability against short circuits
- Temperature hysteresis type
- High-density mounting
- Power supply voltage applies 12V and 24V
Description
The RJF0614DSP N-channel thermal MOSFET offers over-temperature shut-down capability sensing to the junction temperature. This FET has a built-in over-temperature shut-down circuit in the gate area to shut down the gate voltage in case of high junction temperature like applying over power consumption, overcurrent, etc.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 2 |
| Standard Pkg. Type | SOP-8 / SOIC-8 |
| Gate Level | Logic |
| VDSS (Max) (V) | 60 |
| ID (A) | 1.5 |
| RDS (ON) (Max) @10V (mohm) | 250 |
| Pch (W) | 2 |
| Series Name | Thermal FETs |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOP | 5 x 4 x 1.75 | 8 | 1.27 |
Applications
- Power switching
Applied Filters: