Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Logic level (-6V) driven power MOSFET
  • Built-in overheat cutoff circuit enables power MOSFET protection in high-temperature conditions
  • Improved resistance to load short circuits
  • The overheat cutoff method is a latch type. After the overheat cutoff circuit operates, it will return to zero bias with the gate voltage
  • Built-in current limiting circuit
  • Low ON-resistance: 58mΩ Typ. 75mΩ Max (VGS = -10V)

Description

The RJE0605JPV is a power switch MOSFET that can control ON/OFF between drain and source by applying voltage to the gate. The gate of the power MOSFET has a built-in overheat cutoff circuit, which protects against abnormal ambient temperature rises, overpower, and overcurrent. It has the function of protecting the power MOSFET by gate cutoff operation against the heat generated by the MOSFET.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
RJE0605JPV-00#Q7ObsoleteN/AOut of StockMP-3ZK3#Embossed TapeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?