Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA292
Pkg. Code:pkg_11517
Lead Count (#):292
Pkg. Dimensions (mm):17 x 17 x 2
Pitch (mm):0.8

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family NameRH850
Series NameRH850/U2Bx
Group NameU2B
Program Memory (KB)10240
Data Flash (KB)256
RAM (KB)1280KB
Lead Count (#)292
Pitch (mm)0.8
Pkg. Dimensions (mm)17 x 17 x 2
Supply Voltage (V)3 - 5.5
I/O Ports198
Watchdog Timer (ch)4
Temp. Range (°C)-40 to +160
LVD or PVDYes
Operating Freq (Max) (MHz)400
Ethernet (ch)1
EtherCat (ch) (#)0
SCI or UART (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)0
CAN-FD (ch)8
WirelessNo
IrDANo
LIN (#)7
PWM Output (pin#)0
32-Bit Timer (ch)114
16-Bit Timer (ch) (#)128
8-Bit Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)64
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)8
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
SSI (ch)0
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC64(SAR)
Advanced FeaturesOTA (Flash Over The Air), ICU MHB (Evita Full), ASIL D, Inter-Virtual Machine Communication and Hypervisor support, R/D converter (RDC3AS), Digital Filter Engine (DFE), TSG3, GTM, HRPWM
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG4MH
DMAYes
Delta-Sigma A/D ConverterYes
Easy to StartYes
EthernetYes
External Interrupt Pins (#)40
Family NameRH850
Flash Memory (KB)10240KB
FlexRay (ch) (#)2
Group NameU2B
High-Speed Analog Comparator (ch)4
Highest ASIL LevelASIL-D
I / O Supply (V)3.3V
Length (mm)17
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)4+2
OTA CapabilityYes
PSI5 (ch) (#)4
PSI5S (ch) (#)2
Pkg. TypeBGA292
SENT (ch) (#)30
SPI (#)10
Security & EncryptionYes
Security LevelEVITA FULL
Standby ModeYes
Thickness (mm)2
Timer16-bit x 64ch+64ch, 24-bit x 64ch, 32-bit x 114ch
USBFS (ch)0
USBHS (ch)0
Width (mm)17

Description

The RH850/U2B is Renesas' cross-domain microcontroller series, a new generation of high-end automotive-control devices, designed to address the growing need to integrate multiple applications into a single chip to realize unified electronic control units (ECUs) for the evolving electrical/electronic architecture (E/E architecture). Based on 28 nanometer (nm) process technology, the 32-bit RH850/U2B automotive MCU builds on key functions from Renesas’ RH850/Ex Series for engine control and RH850/Cx Series for xEV to deliver improved performance.

This automotive-control MCU is equipped with up to four 400 megahertz (MHz) CPU cores + up to three dual-core lock-step. Each CPU core integrates virtualization support and Quality-of-Service (QoS) for X-in-1 applications. The latest hardware support technologies realize the integration of multiple ASIL D SW-partitions into one ECU while ensuring Freedom-From-Interference between the concurrently running applications to meet the ISO 26262 ASIL D standard.

The MCU includes security functions fulfilling EVITA Full for enhanced protection against cyber-attacks, enabling the device to support safe and rapid full no-wait Over-the-Air (OTA) software updates as security requirements evolve.

And the MCU incorporates a stand-alone high-performance motor-control accelerator IP (EMU3S) that works in flexible conjunction with multiple dedicated motor-control timer structures like GTM v4.1 and TSG3. As a unique feature, the embedded motor position sensor interface RDC3X (covering resolvers as well as inductive position sensors) provides the option to achieve significant BOM-cost reduction because the usually required external RDC chipset may be omitted.