Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA292
Pkg. Code:
Lead Count (#):292
Pkg. Dimensions (mm):17 x 17 x 1.9
Pitch (mm):0.8

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family NameRH850
Series NameRH850/U2A
Group NameU2A
CPU ArchitectureRH850
Main CPUG4MH
Sub CPUNo
Floating Point UnitYes
Bit Length32
Program Memory (KB)8192
Data Flash (KB)320
RAM (KB)1792
ECC SRAMYes
Lead Count (#)292
Pitch (mm)0.8
Pkg. Dimensions (mm)17 x 17 x 1.9
Number of Supply Voltage(s) (#)3
Supply Voltage (V)3 - 5.5
I/O Ports165
DMAC or DTCYes
DMA (ch)32
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)3
DRAM I/FNo
3D GPUNo
AcceleratorNo
Temp. Range (°C)-40 to +160
External Interrupt Pins (#)38
LVD or PVDYes
Operating Freq (Max) (MHz)400
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speed100Mb/1Gb
Ethernet (ch)2
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)3
SPI (ch)6
I2C (#)2
I3C (ch)0
CAN (ch)16
CAN-FD (ch)16
WirelessNo
IrDANo
LIN (#)12
PWM Output (pin#)0
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)79
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
32-Bit High Res Timer (ch)0
ADC79
Advanced FeaturesCAN/CAN FD 16ch, FlexRay 2ch, Ethernet 2ch, ICU (Intelligent Cryptographic Unit)
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG4MH
DACNo
DMAYes
EthernetYes
Family NameRH850
FlexRay (ch) (#)2
Group NameU2A
Highest ASIL LevelASIL-D
I / O Supply (V)3.3V, 5V
Length (mm)17
Number of core (Main + Checker)2 + 2
OPAMP (ch) (#)0
PSI5 (ch) (#)4
PSI5S (ch) (#)2
Pkg. TypeBGA292
SDHI (ch)0
SENT (ch) (#)8
SPI (#)6
Security & EncryptionYes
Security LevelEVITA Full
Standby ModeYes
Thickness (mm)1.9
Timer16-bit x 48-ch, 32-bit x 24-ch
USBFS (ch)0
USBHS (ch)0
Width (mm)17

Description

The RH850/U2A MCU is the first member of Renesas’ cross-domain MCUs, a new generation of automotive-control devices, designed to address the growing need to integrate multiple applications into a single chip to realize unified electronic control units (ECUs) for the evolving electrical/electronic architecture (E/E architecture). Based on 28 nanometer (nm) process technology, the 32-bit RH850/U2A automotive MCU builds on key functions from Renesas’ RH850/Px Series for chassis control and RH850/Fx Series for body control to deliver improved performance.

This automotive-control MCU is equipped with up to four 400 megahertz (MHz) CPU cores in a dual-core lock-step structure. Each CPU core integrates a hardware-based virtualization-assisted function, which allows multiple software systems with varying ISO 26262 functional safety levels to operate independently without interference during high performance. It also reduces the virtualization overhead to maintain real-time execution. This enables users to integrate multiple ECU functions into a single ECU while maintaining safety, security, and real-time operation requirements.

The MCU includes security functions fulfilling EVITA Full for enhanced protection against cyber-attacks, enabling the device to support safe and rapid Full No-Wait Over-the-Air (OTA) software updates as security requirements evolve.

The RH850/U2A MCU is also equipped with an extensive set of networking interfaces, enabling the MCU to process the large amounts of sensor data being generated by multiple types of sensors in ADAS and autonomous driving functions. This allows customers to support future high-speed network functions and advanced communications throughput requirements.