Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Dual-core, High-end Automotive Microcomputers for Body Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Description

The RH850/F1H is a 32-bit single-chip microcontroller with two RH850G3 cores. The key features of the RH850/F1H are low power consumption, high processing power and a wide variety of internal peripheral functions. In order to correspond to various in-vehicle systems, several combinations of memories and packages are provided.