Features
- Clock rates up to 3600MHz
- Supports power-down modes to conserve power
- Provides access to internal control words for configuring device features and adapting to different UDIMM/SODIMM and system applications
- I²C/I³C basic sideband access for asynchronous control
- Package: 2.3mm x 5.8mm 35-FCBGA
- Facilitates device configuration using I²C and I³C sideband bus interface protocols.
- Four clock inputs for legacy bypass mode support
Description
The RG5C172 Client Clock Driver (CKD) is a first-of-its-kind device designed specifically for Client DIMMs including:
- Small-outline DIMMs (SODIMMs)
- Unbuffered DIMMs (UDIMMs)
- High-performance gaming DIMMs
- Memory down applications
The CKD buffers the clock between the host controller and DRAM, which is required for DDR5 client DIMMs operating at speeds of 6400MT/s and higher. The CKD supports speeds up to 7200MT/s.
This clock driver has I²C and I³C sideband access to enable asynchronous control and provides access to internal control words for configuring device features and adapting to different SODIMM and UDIMM configurations and memory down applications.
Renesas Clock Driver (CKD) regenerates the clock signal locally on the DIMM which ensures stable operation even at elevated clock speeds. This enhances signal integrity and reliability at high speeds, allowing DIMM data rates to operate up to 7200 MT/s.
The RG5C172 contains two separate channels with some common logic such as clocking, but otherwise operate independently of each other. Each channel has a 7-bit double data rate CA bus input, a single parity input, two chip-select inputs, produces two copies of 14-bit single data rate CA bus outputs and two copies of the chip-select outputs. The RCD has a common clock input and PLL, but produces separate clock outputs to the DRAM channels.
Parameters
| Attributes | Value |
|---|---|
| Product Type | Clock Driver |
| Function | DDR5 Client Clock Driver |
| Application System | Client |
| Input Voltage Range (V) | 1.07 - 1.17 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| FCCSP | 2.3 x 5.8 x 0.9 | 35 | 0.05 |
Applications
- PC, notebook, and memory down systems that support DDR5 client DIMMs operating at speeds of 7200MT/s
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RG5C172C0C0GBX#BC0 | Active | Available | Out of Stock | FCCSP | 35# | Tray | 3 | 0 | 490# | Yes | e8 SnAgCu | 0 to 70°C |
| RG5C172C0C0GBX#HC0 | Active | Available | Out of Stock | FCCSP | 35# | Reel | 3 | 4000# | 0 | Yes | e8 SnAgCu | 0 to 70°C |
- Product Change NoticePDF 78 KB Mar 02, 2026
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change NoticePDF 78 KB Mar 02, 2026
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.