Features
- Two Master Side (upstream/controller) ports
- Four Slave Side (downstream/target) ports
- On-Chip I2C/I3C Slave (target) Interface
- Master Side port multiplexer
- Master switching via in-band I2C/I3C commands or pin selection
- Master-Master communication and messaging support
- Hot Join support
- Support both I2C and I3C Basic 1.0 protocol
- All ports support 1.0 to 1.8V I2C/I3C compatible operation
- Downstream ports default enabled
- Temperature range: -40°C to 85°C
- Packaged in a 4 × 4 mm 28-pin VFQFPN
Description
The RG3MxxB12B1 is a family of I2C/I3C Multiple Port Hub devices featuring two I2C/I3C Master Side Ports and up to eight I2C/IC Slave Side Ports. An RG3MxxB12B1 device provides connectivity to up to two masters, and up to eight slaves. By cascading and duplicating the RG3MxxB12B1, the user builds a RG3MxxB12B1 Hub Network to provide connectivity to a number of devices, with extended reach distance, and running with different level of I2C, I3C, and SMBus protocols.
In an RG3MxxB12B1 device, each of Master Side Port is associated with an on-chip I2C/I3C slave interface. Each I2C/I3C interface accesses on-chip registers. Master-Master communication is achieved with shared registers and intra-port IBI channels.
RG3M87B12 is a 2:8 Intelligent Switch with downstream ports default enabled.
Parameters
| Attributes | Value |
|---|---|
| Function | I3C 2:8 Intelligent Switch |
| Supply Voltage (V) | 3.3 - 3.3 |
| Temp. Range (°C) | -40 to 85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 4.0 x 4.0 x 0.9 | 28 | 0.4 |
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| RG3M87B12B1GNL#BB0 | Active | Available | Out of Stock | Contact | VFQFPN | 28# | Tray | 1 | Yes | e3 Sn | -40 to 85°C |
| RG3M87B12B1GNL#KB0 | Active | Available | Out of Stock | RoHS:EN RoHS:JA | VFQFPN | 28# | Reel | 1 | Yes | e3 Sn | -40 to 85°C |
- Product Change NoticePDF 661 KB Dec 18, 2024
- Datasheet - Short-FormRG3MxxB12B1 Short-Form DatasheetRECOMMENDEDPDF 199 KB R10DO0004EU0102 Rev.1.02 Dec 14, 2024The RG3M89B12B1 is an I3C 2:8 hub that enables scalable I2C and I3C connectivity by linking up to two controllers with multiple downstream targets across extended networks. It simplifies system design with transparent device access, dynamic port switching, and protocol interoperability. The device enhances signal integrity, manages bus hierarchy, and supports flexible topology expansion for advanced DIMM and platform management.
- Datasheet - Short-FormRG3MxxB12B1 Short-Form DatasheetRECOMMENDEDPDF 199 KB R10DO0004EU0102 Rev.1.02 Dec 14, 2024The RG3M89B12B1 is an I3C 2:8 hub that enables scalable I2C and I3C connectivity by linking up to two controllers with multiple downstream targets across extended networks. It simplifies system design with transparent device access, dynamic port switching, and protocol interoperability. The device enhances signal integrity, manages bus hierarchy, and supports flexible topology expansion for advanced DIMM and platform management.
Recommended Documents (1)
- Datasheet - Short-FormRG3MxxB12B1 Short-Form DatasheetRECOMMENDEDPDF 199 KB R10DO0004EU0102 Rev.1.02 Dec 14, 2024The RG3M89B12B1 is an I3C 2:8 hub that enables scalable I2C and I3C connectivity by linking up to two controllers with multiple downstream targets across extended networks. It simplifies system design with transparent device access, dynamic port switching, and protocol interoperability. The device enhances signal integrity, manages bus hierarchy, and supports flexible topology expansion for advanced DIMM and platform management.
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change NoticePDF 661 KB Dec 18, 2024
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Knowledge Base
-
If RG3M87B12 is connected to an I2C Master, are the I3C targets connected limited to I2C only?
Last Updated: 02/25/2026 Question: If RG3M87B12 is connected to an I2C Master, are the I3C targets connected limited to I2C only? Answer: Yes, targets are restricted to I2C only. If RG3M87B12 is connected to an I2C master, then downstream devices will operate and communicate at I2C ...
Feb 25, 2026