Skip to main content

Features

  • Two Master Side (upstream/controller) ports
  • Four Slave Side (downstream/target) ports
  • On-Chip I2C/I3C Slave (target) interface
  • Master Side port multiplexer
  • Master switching via in-band I2C/I3C commands or pin selection
  • Master-Master communication and messaging support
  • Hot Join support
  • Support both I2C and I3C Basic 1.0 protocol
  • All ports support 1.0V to 1.8V I2C/I3C compatible operation
  • Downstream ports default enabled
  • Temperature range: -40 °C to 85 °C
  • Packaged in a 4mm × 4mm 28-pin VFQFPN

Description

RG3M48B12 is a 2:4 intelligent switch with downstream ports default enabled.

The RG3MxxB12B1 is a family of I2C/I3C multiple port hub devices featuring two I2C/I3C Master Side ports and up to eight I2C/IC Slave Side ports. This hub device provides connectivity to up to two masters, and up to eight slaves. By cascading and duplicating the RG3MxxB12B1, the user builds an RG3MxxB12B1 hub network to provide connectivity to several devices, with extended reach distance, and running with different levels of I2C, I3C, and SMBus protocols.

In an RG3MxxB12B1 device, each Master Side port is associated with an on-chip I2C/I3C slave interface. Each I2C/I3C interface accesses on-chip registers. Master-Master communication is achieved with shared registers and intra-port IBI channels.

Parameters

AttributesValue
FunctionI3C 2:4 Intelligent Switch
Supply Voltage (V)3.3 - 3.3
Temp. Range (°C)-40 to 85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9280.4

Applications

  • Server boards
  • Storage boards
  • Industrial control boards
  • PCs/Notebooks
  • Embedded automation

Applied Filters: