| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pkg. Type | TSSOP |
| Lead Count (#) | 14 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +105 |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Bandwidth (MHz) | 0.55 |
| CMRR (dB) | 80 |
| Channels (#) | 4 |
| Common Mode Input Voltage Range (V) | 0.3 - 6.5 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | Automotive Grade Low Voltage CMOS Quad Operational AmplifierUltra-Small Low Voltage Drive, Input Output Full Range |
| Gain Min | 60dB |
| IBIAS (nA) | 0.001 |
| IS (mA) | 0.16 |
| IS per Amp (mA) | 0.04 |
| Input Offset Voltage Vio (Max) (mV (±)) | 6 |
| Lead Compliant | No |
| Longevity | 2027 Dec |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 6 |
| Output Voltage Swing Range (V) | VDD+0.1 - VSS+0.1 |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Price (USD) | $0.6273 |
| Process | CMOS |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 0.35 |
| Supply Current Icc/Idd (Max) (mA) | 0.04 |
| Tape & Reel | No |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 1.8 |
| Vcc (V) | 0.3 - 6.5 |
The READ4303G is input and output full range quad CMOS Operational Amplifier realizing low voltage and low current consumption operation. This IC can be used in minimum operating supply voltage from 1.8V, and in wide ambient temperature range from -40˚C to +105˚C.
Available in 14 pin TSSOP.