Skip to main content
Renesas Electronics Corporation
Automotive-Grade, Voltage Drive, Input Output Full Range, CMOS Dual Operational Amplifier, VIO ≤ ±6 mV, SR = 0.35V/μs

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Automotive Qual.Yes
Bandwidth (MHz)0.55
CMRR (dB)80
Channels (#)2
Common Mode Input Voltage Range (V)1.8 - 5.5
Enable-
Family NameGeneral-purpose Op Amps
FunctionAutomotive Grade Low Voltage CMOS Dual Operational AmplifierUltra-Small Low Voltage Drive, Input Output Full Range
Gain Min80dB
IBIAS (nA)0.001
IS (mA)0.08
IS per Amp (mA)0.04
Input Offset Voltage Vio (Max) (mV (±))6
Lead CompliantYes
Lead Count (#)8
Longevity2027 Dec
MOQ2500
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)6
Output Voltage Swing Range (V)VSS+0.1 - VDD-0.1
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. TypeTSSOP
Price (USD)$1.46304
ProcessCMOS
Qty. per Reel (#)2500
Qualification LevelAutomotive(AEC-Q100 Compliant)
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
RemarksInput/Output full swing
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)0.35
Supply Current Icc/Idd (Max) (mA)0.04
Tape & ReelNo
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)5.5
VS (Min) (V)1.8
Vcc (V)1.8 - 5.5

Description

READ2353J is a dual CMOS operational amplifier that offers input and output full-range capabilities while delivering low voltage and low current consumption operation. This IC can operate from a minimum supply voltage of 1.8V and has a wide ambient temperature range from -40 ˚C to +125 ˚C. It is available in ultra-small 8-pin TSSOP packages.