Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low voltage single supply operation: VDD = 2.5V to 5.5V
  • Low input offset voltage: VIO ≤ ±6.0mV
  • Low input bias current: IB ≤ (1pA).
  • Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V(@Io=5mA)
  • Supply current (per channel): IDD = 0.75mA Typ.
  • High slew rate SR = 8V/μs Typ. ( ) reference value of design

Description

The READ2352J is input and output full range dual CMOS Operational Amplifier realizing high drivability and high slew rate. This IC can be used in minimum operating supply voltage from 2. 5V, and in wide ambient temperature range from -40°C to +125°C. Available in ultra-small 8 pins TSSOP packages.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Moisture Sensitivity Level (MSL)Pb (Lead) Free
READ2352JSP#GC1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TSSOP8#Yes
READ2352JSP#GC3ObsoleteN/AOut of StockContactTSSOP8#1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?