| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | pkg_8307 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.4 x 3.15 x 1.2 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Lead Compliant | No |
| Lead Count (#) | 8 |
| Length (mm) | 4.4 |
| Longevity | 2027 Dec |
| MOQ | 2500 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 4.4 x 3.15 x 1.2 |
| Pkg. Type | TSSOP |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to +125 |
| Thickness (mm) | 1.2 |
| Width (mm) | 3.15 |
The REAC1251J is a single power and dual operational amplifiers which has features low input offset voltage VIO ≤ ±1mV and low input offset voltage temperature drift in Ta = -40°C to +125°C. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP.) constant current, and a low current consumption.
In addition to that, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits.