| CAD Model: | View CAD Model |
| Pkg. Type: | MSOP |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.95 x 2.8 x 0.85 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| AVOL (dB) | 100 |
| Automotive Qual. | Yes |
| Bandwidth (MHz) | 0.5 |
| CMRR (dB) | 85 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 3 - 30 |
| Dual Supplies (±V) | 15 - 15 |
| Dual Supply Range (V) | V+-15V(Max.) |
| Family Name | General-purpose Op Amps |
| Function | Automotive Grade High Voltage Bipolar Dual Operational Amplifier Low Input Offset Voltage VIO max1mV |
| Gain Min | 25000 |
| IBIAS (nA) | 14 |
| IOUT (A) | 0.02 |
| IS (mA) | 0.7 |
| IS per Amp (mA) | 0.35 |
| Input Offset Voltage Vio (Max) (mV (±)) | 1 |
| Lead Compliant | No |
| Lead Count (#) | 8 |
| Length (mm) | 2.95 |
| Longevity | 2027 Dec |
| MOQ | 5000 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 1 |
| Operating Temperature Topr (Max) (°C) | 125 - 125 |
| Output Voltage Swing Range (V) | 0 - V+-1.6 |
| PSRR (db) | 100 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 2.95 x 2.8 x 0.85 |
| Pkg. Type | MSOP |
| Process | Bipolar |
| Qty. per Reel (#) | 5000 |
| Qualification Level | Automotive(AEC-Q100 Compliant) |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 3 - 30 |
| Slew Rate (V/µs) | 0.3 |
| Supply Current Icc/Idd (Max) (mA) | 1.4 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to +125 |
| Thermal Shutdown | No |
| Thickness (mm) | 0.85 |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 3 |
| Vcc (V) | 3 - 30 |
| Width (mm) | 2.8 |
The REAC1251J is a single power and dual operational amplifiers which has features low input offset voltage VIO ≤ ±1mV and low input offset voltage temperature drift in Ta = -40°C to +125°C. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP.) constant current, and a low current consumption.
In addition to that, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits.