Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Automotive-Grade, Low-Input Offset Voltage (VIO Max. 1mV), Single-Power Supply, Bipolar Dual Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:pkg_20150
Lead Count (#):8
Pkg. Dimensions (mm):2.75 x 2.8 x 1
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Automotive Qual.Yes
Bandwidth (MHz)0.5
CMRR (dB)85
Channels (#)2
Common Mode Input Voltage Range (V)3 - 30
Dual Supplies (±V)15 - 15
Dual Supply Range (V)V+-15V(Max.)
Enable-
Family NameGeneral-purpose Op Amps
FunctionAutomotive Grade High Voltage Bipolar Dual Operational Amplifier Low Input Offset Voltage VIO max1mV
Gain Min25000
IBIAS (nA)14
IOUT (A)0.02
IS (mA)0.7
IS per Amp (mA)0.35
Input Offset Voltage Vio (Max) (mV (±))1
Lead CompliantNo
Lead Count (#)8
Length (mm)2.75
Longevity2027 Dec
MOQ5000
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)1
Output Voltage Swing Range (V)0 - V+-1.6
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. Dimensions (mm)2.75 x 2.8 x 1
Pkg. TypeMSOP
ProcessBipolar
Qty. per Reel (#)5000
Qualification LevelAutomotive(AEC-Q100 Compliant)
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
Supply Current Icc/Idd (Max) (mA)1.4
Tape & ReelYes
Temp. Range (°C)-40 to +125
Thermal ShutdownNo
Thickness (mm)1
Topology [Rail 1]-
VS (Max) (V)30
VS (Min) (V)3
Vcc (V)3 - 30
Width (mm)2.8

Description

The REAC1251J is a single power and dual operational amplifiers which has features low input offset voltage VIO ≤ ±1mV and low input offset voltage temperature drift in Ta = -40°C to +125°C. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP.) constant current, and a low current consumption.
In addition to that, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits.