Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Input Offset Voltage VIO≤1mV Single Power Supply Dual Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_8307
Lead Count (#):8
Pkg. Dimensions (mm):4 x 3 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)4 x 3 x 1.2
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Bandwidth (MHz)0.5
CMRR (dB)85
Channels (#)2
Common Mode Input Voltage Range (V)3 - 30
Dual Supplies (±V)15 - 15
Dual Supply Range (V)V+-15V(Max.)
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Bipolar Dual Operational Amplifier Low Input Offset Voltage VIO max 1mV
GBA (Ref. Only) (MHz)0.5
Gain Min25000
IBIAS (nA)14
IN/OUT Full RangeNo
IOUT (A)0.02
IS (mA)0.7
IS per Amp (mA)0.35
Input Offset Voltage Vio (Max) (mV (±))1
Lead CompliantNo
Length (mm)4
Longevity2027 Dec
MOQ2500
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)1
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. TypeTSSOP
Price (USD)$0.55951
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
Supply Current Icc/Idd (Max) (mA)1.4
Tape & ReelNo
Thermal ShutdownNo
Thickness (mm)1.2
Topology [Rail 1]-
VS (Max) (V)30
VS (Min) (V)3
Vcc (V)3 - 30
Width (mm)3

Description

The REAC1251G is a single power and dual operational amplifiers which has features low input offset voltage VIO ≤ ±1mV and low input offset voltage temperature drift. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP.) constant current, and a low current consumption.
In addition to that, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits.