Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
ICs for Camera

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (D151TS502USE-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Device FunctionsClock Generator
Family NameClock Generators for Digital Still Camera
Lead CompliantYes
MOQ3000
Pb (Lead) FreeYes
RemarksMultiplication (in/out) 1/1.25/2/2.5 selectable fin=27 to 36MHz, fout=27 to 72MHz
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo

Description

Support is limited to customers who have already adopted these products.