| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (D151TS501USE-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Device Functions | Clock Generator |
| Family Name | Clock Generators for Digital Still Camera |
| Lead Compliant | Yes |
| MOQ | 3000 |
| Pb (Lead) Free | Yes |
| Remarks | Multiplication (in/out) 1/1.25/2/2.5 selectable fin=27 to 36MHz, fout=27 to 72MHz |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.