Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two timing channels and four independent frequency domains
  • Output jitter below 100fs RMS
  • Digital PLLs (DPLLs) lock to any frequency from 0.5kHz to 1GHz
  • DPLLs/Digitally Controlled Oscillators (DCOs) generate any frequency from 0.5Hz to 1GHz
  • DCO outputs can be aligned in phase and frequency with the outputs of any DPLL or DCO
  • Can be used as a jitter attenuator, clock generator, or synchronizer
  • Reference monitors qualify/disqualify references depending on LOS, activity, frequency monitoring, and/or LOS input pins
  • Automatic reference selection state machines select the active reference for each DPLL based on the reference monitors, priority tables, revertive/non-revertive and other programmable settings
  • Device requires a crystal oscillator or fundamental-mode crystal: 25MHz to 54MHz
  • The device can configure itself automatically after reset via:
    • Internal Customer-programmable One-Time Programmable memory 
    • Standard external I²C EPROM via separate I²C Master Port

Description

The RC32012A regenerates and distributes ultra-low jitter clock outputs and features up to four independent frequency domains that can be either locked to the external reference clock or locked to a free-run crystal or oscillator. Digital PLLs (DPLLs) support hitless reference switching between references from redundant timing sources. The device supports multiple independent timing channels for IEEE 1588 clock synthesis, SyncE clock generation, jitter attenuation, and radio clock generation including SYSREF generation for converters. Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 56Gbps; as well as CPRI/OBSAI, SONET/SDH ADC/DAC. The RC32012A is ideal for use in 100G/200G/400G/800G telecom switch line cards, fabric cards, and wireless small cell applications.

To see other devices in this product family, visit the ClockMatrix™ Timing Solutions page.

Parameters

AttributesValue
Inputs (#)10
Input TypeHCSL, LVDS, LVHSTL, LVPECL, SSTL
Product CategoryFemtoClock NG, Jitter Attenuators
Diff. Outputs12
Output TypeHSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL
Output Voltage (V)1.2V, 1.5V, 1.8V, 2.5V, 3.3V
Input Freq (MHz)0.001 - 1000
Phase Jitter Typ RMS (ps)0.15
Output Freq Range (MHz)5.0E-7 - 1000
Fractional Output Dividers (#)6
Core Voltage (V)2.5V, 3.3V
Output Banks (#)6
Loop Bandwidth Range (Hz)0.0001 - 12000
Xtal Freq (KHz)25 - 54
Advanced FeaturesPWM Encoder/Decoder, ToD, 1PPS, DCO, IEEE 1588, JESD204B, JESD204C, T-BC, T-TSC Class C, eEEC
105°C Max. Case Temp.0

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applied Filters: