Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
VersaClock 7 Programmable Jitter Attenuator Family
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LTW32
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeLGA
Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)4.0 x 4.0 x 1.0
Qty. per Reel (#)0
Diff. Outputs5
Input TypeLVDS, LP-HCSL, LVCMOS
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesJESD204B/C, Spread Spectrum, Hitless Switching
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7
ApplicationSwitches, Routers, Synchronous Ethernet, Telecom, Jitter Attenuator for PHY or Switches
ArchitectureCommon, SRIS, SRNS
C-C Jitter Max P-P (ps)50
Clock SupportT-TSC, G.8262, G.8262.1
Core Voltage (V)1.8V, 2.5V, 3.3V
Diff. Inputs2
Diff. Output SignalingLP-HCSL, LVDS, LVPECL, LVCMOS
Family NameVersaClock® 7
Fractional Output Dividers (#)3
FunctionGenerator
Input Freq (MHz)1 - 650
Inputs (#)2
Length (mm)4
Longevity2040 Apr
MOQ490
Output Freq Range (MHz)0.001 - 650
Output Impedance85, 100
Output Skew (ps)30
Output TypeLVDS, LP-HCSL, LVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V
Period Jitter Max P-P (ps)50
Phase Jitter Typ RMS (fs)150
Phase Jitter Typ RMS (ps)0.15
Pitch (mm)0.4
Power Consumption Typ (mW)1000
Product CategoryVersaClock, IEEE 1588, Jitter Attenuators, Network Synchronization, PCI Express Clocks, Programmable Clocks
Prog. ClockYes
Prog. InterfaceOTP, I2C, SPI, SMBUS, EEPROM
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Tape & ReelNo
Thickness (mm)1
Width (mm)4

Description

The RC31xxxB (RC31008B and RC31012B) are small form factor, fully integrated, low-power, high-performance jitter attenuators with network synchronization capabilities. The family supports JEDEC JESD204B/C for converter synchronization and SyncE for network-based synchronization. The RC31xxxB are ideal for driving converter circuits in wireless and wireline infrastructure, data center equipment, and instrumentation applications. The devices are members of Renesas' high-performance VersaClock® 7 family

Up to 27 configurations reusable across multiple designs may be stored in on-chip One-Time Programmable (OTP) memory or external I2C EEPROM. Redundant input is available for backup and used as a reference clock where needed.