| CAD Model: | View CAD Model |
| Pkg. Type: | LGA |
| Pkg. Code: | LTW32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 1.0 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | LGA |
| Lead Count (#) | 32 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 1.0 |
| Qty. per Reel (#) | 0 |
| Diff. Outputs | 5 |
| Input Type | LVDS, LP-HCSL, LVCMOS |
| Outputs (#) | 10 |
| Package Area (mm²) | 16 |
| Qty. per Carrier (#) | 490 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Advanced Features | JESD204B/C, Spread Spectrum, Hitless Switching |
| App Jitter Compliance | 10GbE, 25bE, 40GbE, 100GbE, 200GbE, 400GbE, PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, T-TSC, JEDEC JESD2 |
| Application | Switches, Routers, Synchronous Ethernet, Telecom, Jitter Attenuator for PHY or Switches |
| C-C Jitter Max P-P (ps) | 50 |
| Clock Support | T-TSC, G.8262, G.8262.1 |
| Core Voltage (V) | 1.8V, 2.5V, 3.3V |
| Diff. Inputs | 1 |
| Family Name | VersaClock® 7 |
| Fractional Output Dividers (#) | 3 |
| Input Freq (MHz) | 1 - 650 |
| Inputs (#) | 2 |
| Length (mm) | 4 |
| MOQ | 490 |
| Output Banks (#) | 6 |
| Output Freq Range (MHz) | 0.001 - 650 |
| Output Skew (ps) | 30 |
| Output Type | LVDS, LP-HCSL, LVCMOS |
| Output Voltage (V) | 1.8V, 2.5V, 3.3V |
| Period Jitter Max P-P (ps) | 50 |
| Phase Jitter Typ RMS (fs) | 150 |
| Phase Jitter Typ RMS (ps) | 0.15 |
| Pitch (mm) | 0.4 |
| Price (USD) | $6.525 |
| Product Category | VersaClock |
| Prog. Clock | Yes |
| Prog. Interface | OTP, I2C, SPI, SMBUS, EEPROM |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 4 |
The RC31xxxB (RC31008B and RC31012B) are small form factor, fully integrated, low-power, high-performance jitter attenuators with network synchronization capabilities. The family supports JEDEC JESD204B/C for converter synchronization and SyncE for network-based synchronization. The RC31xxxB are ideal for driving converter circuits in wireless and wireline infrastructure, data center equipment, and instrumentation applications. The devices are members of Renesas' high-performance VersaClock® 7 family
Up to 27 configurations reusable across multiple designs may be stored in on-chip One-Time Programmable (OTP) memory or external I2C EEPROM. Redundant input is available for backup and used as a reference clock where needed.