Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock™ 2 Clock Generator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NXG28
Lead Count (#):28
Pkg. Dimensions (mm):4.0 x 4.0 x 1.5
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationSINGAPORE
Advanced Features4-Output Clock Generator
ApplicationClock Generator
Channels (#)1
Core Voltage (V)1.8V, 3.3V
Diff. Inputs0
Diff. Outputs4
Family NameFemtoClock Clock Generator
Feedback Divider1 - 255
Feedback InputNo
Fractional Output Dividers (#)1
Inputs (#)0
Length (mm)4
Longevity2040 Apr
MOQ490
Output Banks (#)4
Output Freq Range (MHz)10 - 1000
Output SignalingLVPECL, LVDS
Output Skew (ps)50
Output TypeLVCMOS, HCSL, LVDS
Output Voltage (V)1.8V
Outputs (#)4
Package Area (mm²)81
Phase Jitter Max RMS (ps)0.1
Phase Jitter Typ RMS (fs)79
Phase Jitter Typ RMS (ps)0.079
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 1.5
Pkg. TypeVFQFPN
Price (USD)$10.98786
Product CategoryFemtoClock 2, Ultra-Low Jitter Clocks (<300 fs RMS), Extreme Performance Clocks (<150 fs RMS), Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks
Prog. ClockYes
Prog. InterfaceI2C, SPI
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)1.5
VCO Max Freq (MHz)10700
VCO Min Freq (MHz)9700
Width (mm)4

Description

The RC22514A is a small, low-power timing component designed to be placed immediately adjacent to a PHY, switch, ASIC or FPGA that requires several reference clocks with jitter performance less than 100fs (max). The RC22514A can act as a frequency synthesizer to locally generate the reference clock or as a DCO for frequency margining or OTN clock applications, relying on an internal crystal reference source.