Pkg. Type: | VFQFPN |
Pkg. Code: | NDG40 |
Lead Count (#): | 40 |
Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.9 |
Pitch (mm): | 0.4 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Pkg. Type | VFQFPN |
Lead Count (#) | 40 |
Carrier Type | Tray |
Moisture Sensitivity Level (MSL) | 3 |
Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |
Qty. per Reel (#) | 0 |
Diff. Outputs | 8 |
Input Type | LVDS, LP-HCSL, LVCMOS |
Outputs (#) | 16 |
Package Area (mm²) | 25 |
Qty. per Carrier (#) | 490 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range (°C) | -40 to 85°C |
Price (USD) | 5.09405 |
Advanced Features | Programmable Clock |
App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7 |
Application | Data Center Accelerators, Switches, Routers, Synchronous Ethernet |
Architecture | Common, SRIS, SRNS |
C-C Jitter Max P-P (ps) | 50 |
Channels (#) | 1 |
Core Voltage (V) | 1.8, 2.5, 3.3 |
Diff. Inputs | 2 |
Diff. Output Signaling | LP-HCSL, LVDS, LVPECL, LVCMOS |
Family Name | VersaClock® 7 |
Fractional Output Dividers (#) | 3 |
Function | Generator |
Input Freq (MHz) | - |
Inputs (#) | 2 |
Length (mm) | 5 |
Longevity | 2040 Apr |
MOQ | 490 |
Output Banks (#) | 6 |
Output Freq Range (MHz) | - |
Output Impedance | 85, 100 |
Output Skew (ps) | 30 |
Output Type | LVDS, LP-HCSL, LVCMOS |
Output Voltage (V) | 1.8, 2.5, 3.3 |
Phase Jitter Typ RMS (fs) | 150 |
Phase Jitter Typ RMS (ps) | 0.15 |
Pitch (mm) | 0.4 |
Power Consumption Typ (mW) | 1000 |
Product Category | VersaClock |
Prog. Clock | Yes |
Prog. Interface | OTP, I2C, SPI, SMBUS, EEPROM |
Published | No |
Reference Output | No |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Spread Spectrum | Yes |
Supply Voltage (V) | - , - , - |
Tape & Reel | No |
Thickness (mm) | 0.9 |
Width (mm) | 5 |
The RC21xxxB (RC21012B and RC21008B) is a member of Renesas's VersaClock® 7 programmable clock generator family. It is intended for high-performance computers, data communications, and industrial applications, designed to be placed immediately adjacent to a PHY, switch, ASIC or FPGA that requires several reference clocks with jitter performance 150fs typical RMS.
Up to 27 configurations reusable across multiple designs may be stored in on-chip One-Time Programmable (OTP) memory or external I2C EEPROM. Redundant input is available for backup and used as a reference clock where needed.